Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
MK81-11-R/48...250VUC | TURCK - Your Global Automation Partner
Amplifier relay 1-channel
MK81-11-R/48...250VUC
Order ID no. 7545013
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Digital output
Relay output
Dimensions (L x W x H)
89 mm x 18 mm x 70 mm
Electrical connection
4 x 2-pin flat terminals with self-lifting pressure plates
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Number of channels
1
Power supply
230 VUC
Protection class
IP20
home
Turck-Shop
Products
Others
MK81-11-R/48...250VUC
Key Features
Protection class
IP20
Item Total
103,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
D3
List Price
103,60 €