Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
IMB-BP-8-Y-R | TURCK - Your Global Automation Partner
Backplane for Yokogawa Centum
IMB-BP-8-Y-R
Order ID no. 7570001
In Stock
Item Total
499,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
IMB-BP-8-Y-R
Technical Data
CAD
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Dimensions (L x W x H)
176 mm x 120 mm x 208 mm
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Protection class
IP20
Key Features
Protection class
IP20
Price Group
D3
List Price
499,40 €
Contact Support