Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
IMB-BP-8-H-IN | TURCK - Your Global Automation Partner
Backplane for Honeywell C300
IMB-BP-8-H-IN
Order ID no. 7570021
In Stock
Item Total
481,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
IMB-BP-8-H-IN
Technical Data
CAD
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Dimensions (L x W x H)
176 mm x 120 mm x 208 mm
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Protection class
IP20
Key Features
Protection class
IP20
Price Group
D3
List Price
481,90 €
Contact Support