Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
IMX12-CCM02-MTI-1I2T-HC/L/CC | TURCK - Your Global Automation Partner
Cabinet guard Internal sensors
IMX12-CCM02-MTI-1I2T-HC/L/CC
Order ID no. 7570093
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-25
Approvals
ATEX, IECEx
Current output
In mA
Digital output
Transistor output
Dimensions (L x W x H)
120 mm x 12,5 mm x 128 mm
Electrical connection
Removable spring-type terminals, 2-pin
Ex version
yes
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Nominal voltage
24 VDC
Power supply
24 VDC
Protection class
IP20
home
Turck-Shop
Products
Others
IMX12-CCM02-MTI-1I2T-HC/L/CC
Key Features
Protection class
IP20
Item Total
374,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
D3
List Price
374,60 €