Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RO18M-Q45L1800-2RP5X2-H1181 | TURCK - Your Global Automation Partner
Safety light curtain for personnel safety Receiver
RO18M-Q45L1800-2RP5X2-H1181
Order ID no. 7700303
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cascadable
No
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
45 mm x 36 mm x 1869 mm
Electrical connection
Connector
Function
Light curtain
Housing material
Metal
Housing quality
AL
Max. range (mm)
18000
Optical resolution (mm)
30
Output function
2 x PNP
Protection class
IP65
Scan field (mm)
1800
Start/Restart interlock
adjustable
Switching element function
2 x NC contact
Key Features
Protection class
IP65
home
Turck-Shop
Products
Others
RO18M-Q45L1800-2RP5X2-H1181
Item Total
4.429,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
D1
List Price
4.429,00 €