Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
EO15M-Q32L1800-5X2-H1181 | TURCK - Your Global Automation Partner
Safety light curtain for personnel safety Emitter
EO15M-Q32L1800-5X2-H1181
Order ID no. 7700315
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
31,8 mm x 25,2 mm x 1863 mm
Electrical connection
Connector
Function
Light curtain
Housing material
Metal
Housing quality
AL
Light type
IR
Max. range (mm)
15000
Optical resolution (mm)
30
Protection class
IP65
Scan field (mm)
1800
Wavelength (nm)
950
Key Features
Protection class
IP65
home
Turck-Shop
Products
Others
EO15M-Q32L1800-5X2-H1181
Item Total
1.716,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
D1
List Price
1.716,00 €