Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RO15M-Q32L1200-2RLP5X2-H1181 | TURCK - Your Global Automation Partner
Safety light curtain for personnel safety Receiver
RO15M-Q32L1200-2RLP5X2-H1181
Order ID no. 7700322
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
31,8 mm x 25,2 mm x 1264 mm
Electrical connection
Connector
Function
Light curtain
Housing material
Metal
Housing quality
AL
Max. range (mm)
15000
Optical resolution (mm)
30
Output function
2 x PNP
Protection class
IP65
Scan field (mm)
1200
Start/Restart interlock
yes
Switching element function
2 x NC contact
Key Features
home
Turck-Shop
Products
Others
RO15M-Q32L1200-2RLP5X2-H1181
Protection class
IP65
Item Total
1.517,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
D1
List Price
1.517,00 €