Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
ILBGYR-K50-5X4-H1151 | TURCK - Your Global Automation Partner
LED
ILBGYR-K50-5X4-H1151
Order ID no. 7700556
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
183,3 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
ABS
Light type
Blue, Green, Red, Yellow
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
D1
List Price
219,90 €
Item Total
219,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
ILBGYR-K50-5X4-H1151
Contact Support