Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
ILGR-K50-5X2S-H1141 | TURCK - Your Global Automation Partner
LED
ILGR-K50-5X2S-H1141
Order ID no. 7700557
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
132,7 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
ABS
Light type
Green, Red
Protection class
IP50
Key Features
Protection class
IP50
In Stock
Price Group
D1
List Price
182,00 €
Item Total
182,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
ILGR-K50-5X2S-H1141
Contact Support