Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
ILGYR-K50-5X3S | TURCK - Your Global Automation Partner
LED
ILGYR-K50-5X3S
Order ID no. 7700560
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
173,4 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
ABS
Light type
Green, Red, Yellow
Protection class
IP50
Key Features
Protection class
IP50
In Stock
Price Group
D1
List Price
172,50 €
Item Total
172,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
ILGYR-K50-5X3S
Contact Support