Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
ILHGYR-K50-5X3S-H1151 | TURCK - Your Global Automation Partner
LED
ILHGYR-K50-5X3S-H1151
Order ID no. 7700565
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
173,4 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
ABS
Light type
Green, Red, Yellow
Protection class
IP50
Key Features
Protection class
IP50
In Stock
Price Group
D1
List Price
290,60 €
Item Total
290,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
ILHGYR-K50-5X3S-H1151
Contact Support