Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
ILWBGYR-K50-5X5-H1181 | TURCK - Your Global Automation Partner
LED
ILWBGYR-K50-5X5-H1181
Order ID no. 7700569
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
224 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
ABS
Light type
Blue, Green, Red, White, Yellow
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
D1
List Price
299,10 €
Item Total
299,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
ILWBGYR-K50-5X5-H1181
Contact Support