Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RU8M-Q50-LIU26X4 | TURCK - Your Global Automation Partner
Ultrasonic sensor
RU8M-Q50-LIU26X4
Order ID no. 7700610
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
67,4 mm x 74 mm x 84,2 mm
Electrical connection
Cable
Function
Ultrasonic diffuse mode sensor
Housing material
Plastic
Housing quality
ABS
Max. range (mm)
8000
Output function
Analog output
Protection class
IP67
Special features
Pushbutton, Teach input
Key Features
Protection class
IP67
In Stock
Price Group
D2
List Price
960,00 €
Item Total
960,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RU8M-Q50-LIU26X4
Contact Support