Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RU8M-Q50-2ANP6X4-H1151 | TURCK - Your Global Automation Partner
Ultrasonic sensor
RU8M-Q50-2ANP6X4-H1151
Order ID no. 7700613
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
67,4 mm x 74 mm x 100,2 mm
Electrical connection
Connector
Function
Ultrasonic diffuse mode sensor
Housing material
Plastic
Housing quality
ABS
Max. range (mm)
8000
Output function
Parallel
Protection class
IP67
Special features
Pushbutton, Teach input
Switching element function
2 x NO contact
Key Features
Protection class
IP67
In Stock
Price Group
D2
List Price
888,00 €
Item Total
888,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RU8M-Q50-2ANP6X4-H1151
Contact Support