Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
T-L4C6 | TURCK - Your Global Automation Partner
Accessories for photoelectric sensors
T-L4C6
Order ID no. 7700828
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-30
Dimensions (L x W x H)
20,2 mm
Function
Lens for plastic optical fiber
Housing material
Anodized aluminium
In Stock
Price Group
D1
List Price
49,20 €
Item Total
49,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
T-L4C6
Contact Support