Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
VAS22-2.048-2/S90 | TURCK - Your Global Automation Partner
valve connectors construction type A
VAS22-2.048-2/S90
Order ID no. 8006603
home
Home
Loading...
Technical Data
CAD
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-30
Application
Signal
Cable color
Gray
Cable diameter (mm)
6.2
Cable length (m)
2
Cable quality
PUR
Core cross-section (mm²)
0.75
home
Turck-Shop
Products
Others
VAS22-2.048-2/S90
Item Total
17,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K2
List Price
17,70 €