Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC Extension Cable
WAK3-5-WAS3/P00
Order ID no. 8006711
In Stock
Item Total
32,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
WAK3-5-WAS3/P00
Technical Data
Downloads
Cable color
Gray
Cable diameter (mm)
5.2
Cable length (m)
5
Cable quality
PVC
Connector A
Female, M12 x 1, Straight
Connector A - Number of pins
3
Connector B
Male, M12 x 1, Straight
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
3
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Design
Extension Cable
Plug body
Plastic
Voltage (V)
250
add_shopping_cart
person
Login
Price Group
K1
List Price
32,50 €
Contact Support