Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WAK3-5-WAS3/S74 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR Extension Cable
WAK3-5-WAS3/S74
Order ID no. 8006715
home
Home
Loading...
Technical Data
Downloads
Cable color
Orange
Cable diameter (mm)
4.6
Cable length (m)
5
Cable quality
PUR
Connector A
Female, M12 x 1, Straight
Connector A - Number of pins
3
Connector B
Male, M12 x 1, Straight
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
3
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Extension Cable
Plug body
Plastic
Voltage (V)
250
home
Turck-Shop
Products
Others
WAK3-5-WAS3/S74
Item Total
39,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K1
List Price
39,40 €