Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WAK5-2-WAS5/P00 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC Extension Cable
WAK5-2-WAS5/P00
Order ID no. 8006778
home
Home
Loading...
Technical Data
Downloads
Cable color
Gray
Cable diameter (mm)
5.5
Cable length (m)
2
Cable quality
PVC
Connector A
Female, M12 x 1, Straight
Connector A - Number of pins
4+PE
Connector B
Male, M12 x 1, Straight
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
4+PE
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Design
Extension Cable
Plug body
Plastic
Voltage (V)
60
home
Turck-Shop
Products
Others
WAK5-2-WAS5/P00
Item Total
44,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K1
List Price
44,80 €