Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WWAK3-2-WWAS3/S90 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR Extension Cable
WWAK3-2-WWAS3/S90
Order ID no. 8006911
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-30
Cable color
Gray
Cable diameter (mm)
5.2
Cable length (m)
2
Cable quality
PUR
Connector A
Female, M12 x 1, Angled
Connector A - Number of pins
3
Connector B
Male, M12 x 1, Angled
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
3
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Extension Cable
Plug body
Plastic
Voltage (V)
250
home
Turck-Shop
Products
Others
WWAK3-2-WWAS3/S90
Item Total
31,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
A1
List Price
31,60 €