Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
add_shopping_cart
WWAK5-5-WWAS5/S90 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR Extension Cable
WWAK5-5-WWAS5/S90
Order ID no. 8006988
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-30
Cable color
Gray
Cable diameter (mm)
5.7
Cable length (m)
5
Cable quality
PUR
Connector A
Female, M12 x 1, Angled
Connector A - Number of pins
4+PE
Connector B
Male, M12 x 1, Angled
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
4+PE
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Extension Cable
Plug body
Plastic
Voltage (V)
60
home
Turck-Shop
Products
Others
WWAK5-5-WWAS5/S90
Item Total
49,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
A1
List Price
49,10 €