Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WAS6-10/S90 | TURCK - Your Global Automation Partner
M12 x 1 Round Connector connector M12 x 1
WAS6-10/S90
Order ID no. 8007012
In Stock
Item Total
43,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
WAS6-10/S90
Technical Data
CAD
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-30
Application
Signal
Cable color
Gray
Cable diameter (mm)
5.8
Cable length (m)
10
Cable quality
PUR
Connector A
Male, M12 x 1, Straight
Connector A - Number of pins
6
Core cross-section (mm²)
0.25
Coupling nut/screw material A
Brass
Current (A)
2
Plug body
Plastic
Voltage (V)
30
Price Group
K1
List Price
43,20 €
Contact Support