Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
add_shopping_cart
KP6-2/P00 | TURCK - Your Global Automation Partner
Round connector M8 × 1/Ø 8 mm Female Ø 8 mm
KP6-2/P00
Order ID no. 8007274
home
Home
Loading...
Technical Data
CAD
Application
Signal
Cable color
Gray
Cable diameter (mm)
4.4
Cable length (m)
2
Cable quality
PVC
Connector A
Female, Ø 8 mm, Straight
Connector A - Number of pins
6
Core cross-section (mm²)
0.14
Current (A)
1.5
Plug body
Plastic
Voltage (V)
30
In Stock
Price Group
K1
List Price
21,10 €
home
Turck-Shop
Products
Others
KP6-2/P00
Item Total
21,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support