Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
Round connector M8 × 1/Ø 8 mm female M8 x 1 connector
SKP3-5/XOR
Order ID no. 8007337
In Stock
Item Total
15,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
SKP3-5/XOR
Technical Data
CAD
Application
Signal
Cable color
Orange
Cable diameter (mm)
4.4
Cable length (m)
5
Cable quality
PVC
Connector A
Female, M8 x 1, Straight
Connector A - Number of pins
3
Core cross-section (mm²)
0.25
Current (A)
4
Plug body
Plastic
Voltage (V)
60
add_shopping_cart
person
Login
Price Group
K1
List Price
15,30 €
Contact Support