Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
VIS21-2.048-10/S90 | TURCK - Your Global Automation Partner
valve connectors construction type I
VIS21-2.048-10/S90
Order ID no. 8007894
home
Home
Loading...
Technical Data
CAD
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-30
Application
Signal
Cable color
Gray
Cable diameter (mm)
6.2
Cable length (m)
10
Cable quality
PUR
Core cross-section (mm²)
0.75
home
Turck-Shop
Products
Others
VIS21-2.048-10/S90
Item Total
25,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
A1
List Price
25,70 €