Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
VIS21-0.220-2/P00 | TURCK - Your Global Automation Partner
valve connectors construction type I
VIS21-0.220-2/P00
Order ID no. 8007897
home
Home
Loading...
Technical Data
CAD
Application
Signal
Cable color
Gray
Cable diameter (mm)
6.2
Cable length (m)
2
Cable quality
PVC
Core cross-section (mm²)
0.75
Current (A)
10
home
Turck-Shop
Products
Others
VIS21-0.220-2/P00
Item Total
12,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K1
List Price
12,90 €