Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TBS21-2.048-10/P00 | TURCK - Your Global Automation Partner
valve connectors Design B
TBS21-2.048-10/P00
Order ID no. 8007917
home
Home
Loading...
Technical Data
CAD
Application
Signal
Cable color
Gray
Cable diameter (mm)
6.2
Cable length (m)
10
Cable quality
PVC
Connector A
, Ready for Connection
Core cross-section (mm²)
0.75
home
Turck-Shop
Products
Others
TBS21-2.048-10/P00
Item Total
22,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K2
List Price
22,40 €