Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TBS21-0.220-10/S74 | TURCK - Your Global Automation Partner
Actuator and Sensor Cable, PUR
TBS21-0.220-10/S74
Order ID no. 8007932
home
Home
Loading...
Technical Data
CAD
Cable color
Orange
Cable diameter (mm)
6.2
Cable length (m)
10
Cable quality
PUR
Core cross-section (mm²)
0.75
home
Turck-Shop
Products
Others
TBS21-0.220-10/S74
Item Total
40,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K2
List Price
40,80 €