Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TIS21-2.048-2/XOR | TURCK - Your Global Automation Partner
valve connectors construction type I
TIS21-2.048-2/XOR
Order ID no. 8007935
home
Home
Loading...
Technical Data
CAD
Application
Signal
Cable color
Orange
Cable diameter (mm)
6.2
Cable length (m)
2
Cable quality
PVC
Core cross-section (mm²)
0.75
home
Turck-Shop
Products
Others
TIS21-2.048-2/XOR
Item Total
18,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K2
List Price
18,20 €