Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
add_shopping_cart
TIS21-2.048-10/S90 | TURCK - Your Global Automation Partner
valve connectors construction type I
TIS21-2.048-10/S90
Order ID no. 8007942
In Stock
Item Total
25,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
TIS21-2.048-10/S90
Technical Data
CAD
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-30
Application
Signal
Cable color
Gray
Cable diameter (mm)
6.2
Cable length (m)
10
Cable quality
PUR
Core cross-section (mm²)
0.75
Price Group
K2
List Price
25,30 €
Contact Support