Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
VCS9.21-0.220-2/P00 | TURCK - Your Global Automation Partner
valve connectors contact spacing 9.4 mm
VCS9.21-0.220-2/P00
Order ID no. 8007993
In Stock
Item Total
12,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
VCS9.21-0.220-2/P00
Technical Data
CAD
Application
Signal
Cable color
Gray
Cable diameter (mm)
6.2
Cable length (m)
2
Cable quality
PVC
Core cross-section (mm²)
0.75
Current (A)
6
Price Group
K2
List Price
12,80 €
Contact Support