Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TCS9.21-0.220-5/S90 | TURCK - Your Global Automation Partner
valve connectors contact spacing 9.4 mm
TCS9.21-0.220-5/S90
Order ID no. 8008046
In Stock
Item Total
16,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
TCS9.21-0.220-5/S90
Technical Data
CAD
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-30
Application
Signal
Cable color
Gray
Cable diameter (mm)
6.2
Cable length (m)
5
Cable quality
PUR
Core cross-section (mm²)
0.75
Current (A)
6
Price Group
K2
List Price
16,70 €
Contact Support