Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PFS3-0.2 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
male flange with strands, front-mounted
PFS3-0.2
Order ID no. 8008165
home
Home
Loading...
Technical Data
Application
Signal
Cable length (m)
0.2
Connector A - Number of pins
3
Core cross-section (mm²)
0.25
Current (A)
4
Design
Connection Cable
Receptacle housing material A
Brass
Screw-in thread
M8 × 0.5
Voltage (V)
60
In Stock
Price Group
K1
List Price
11,00 €
Item Total
110,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
PFS3-0.2
Contact Support