Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PFKS4-0.2 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Female Flange with Stranded Wires, Front-mounted Female Flange with Stranded Wires, Front-mounted
PFKS4-0.2
Order ID no. 8008170
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Conductor length (m)
0.2
Connection mode
Wire connection
Connector A
Female Receptacle, M8 x 1, Straight
Connector A - Number of pins
4
Core cross-section (mm²)
0.25
Current (A)
4
Design
Connection Cable
Receptacle housing material A
Brass
Screw-in thread
M8 × 0.5
Voltage (V)
30
home
Turck-Shop
Products
Others
PFKS4-0.2
Item Total
125,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K1
List Price
12,50 €