Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FS5-0.5/13.5 | TURCK - Your Global Automation Partner
Male Receptacle with Stranded Wires, Front-mounted
FS5-0.5/13.5
Order ID no. 8008488
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Conductor length (m)
0.5
Connection mode
Wire connection
Connector A - Number of pins
4+PE
Core cross-section (mm²)
0.34
Current (A)
4
Receptacle housing material A
Brass
Screw-in thread
PG13.5
Voltage (V)
60
In Stock
Price Group
K1
List Price
20,70 €
Item Total
207,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FS5-0.5/13.5
Contact Support