Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
add_shopping_cart
VAS31-0.220-5/P00 | TURCK - Your Global Automation Partner
valve connectors construction type A
VAS31-0.220-5/P00
Order ID no. 8008803
home
Home
Loading...
Technical Data
CAD
Application
Signal
Cable color
Gray
Cable diameter (mm)
7.3
Cable length (m)
5
Cable quality
PVC
Core cross-section (mm²)
0.75
Current (A)
10
home
Turck-Shop
Products
Others
VAS31-0.220-5/P00
Item Total
16,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K2
List Price
16,70 €