Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WWAK3P2-10/S74 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR Connection Cable
WWAK3P2-10/S74
Order ID no. 8009245
home
Home
Loading...
Technical Data
Downloads
CAD
Cable color
Orange
Cable diameter (mm)
4.6
Cable length (m)
10
Cable quality
PUR
Connector A
Female, M12 x 1, Angled
Connector A - Number of pins
3
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Plug body
Plastic
Voltage (V)
30
home
Turck-Shop
Products
Others
WWAK3P2-10/S74
Item Total
46,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
A1
List Price
46,60 €