Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
add_shopping_cart
ZWKP3P2-10/S90 | TURCK - Your Global Automation Partner
Round connector M8 × 1/Ø 8 mm female connector Ø 8 mm with LED
ZWKP3P2-10/S90
Order ID no. 8009449
home
Home
Loading...
Technical Data
CAD
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-30
Application
Signal
Cable color
Gray
Cable diameter (mm)
4.4
Cable length (m)
10
Cable quality
PUR
Connector A
Female, Ø 8 mm, Angled
Connector A - Number of pins
3
Core cross-section (mm²)
0.25
Current (A)
4
Plug body
Plastic
home
Turck-Shop
Products
Others
ZWKP3P2-10/S90
Item Total
29,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
A1
List Price
29,50 €