Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FSM4-2WAK3-2/2/S89/S74 | TURCK - Your Global Automation Partner
2-Way Splitter
FSM4-2WAK3-2/2/S89/S74
Order ID no. 8009575
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Cable color
Orange
Cable diameter (mm)
4.6
Cable length (m)
2
Cable quality
PUR
Connector A - Number of pins
4/3
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
3
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Y-splitter with cable
Number of Ports
2
Plug body
Plastic
Voltage (V)
250
In Stock
Price Group
K1
List Price
62,80 €
Item Total
62,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FSM4-2WAK3-2/2/S89/S74
Contact Support