Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
add_shopping_cart
FSM4-2WAK3-0.6/0.6/S89/S90 | TURCK - Your Global Automation Partner
2-Way Splitter block junction M12 x 1, male - 2 x female
FSM4-2WAK3-0.6/0.6/S89/S90
Order ID no. 8009597
home
Home
Loading...
Technical Data
Downloads
Cable color
Gray
Cable diameter (mm)
5.2
Cable length (m)
0.6
Cable quality
PUR/PVC
Connector A
Block Junction, with Cable
Connector A - Number of pins
4/3
Connector B
Male, M12 x 1, Straight
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
3
Core cross-section (mm²)
0.34
Current (A)
4
Plug body
Plastic
Protection class
IP67
Voltage (V)
250
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
FSM4-2WAK3-0.6/0.6/S89/S90
Item Total
50,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K1
List Price
50,80 €