Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FKM4-2WAS3-1/1/P00 | TURCK - Your Global Automation Partner
2-Way Splitter Y-splitter, female connector M12 × 1 - 2 × male connector M12 × 1
FKM4-2WAS3-1/1/P00
Order ID no. 8009622
home
Home
Loading...
Technical Data
Downloads
Cable color
Gray
Cable diameter (mm)
5.2
Cable length (m)
1
Cable quality
PVC
Connector A
Y piece, with Cable
Connector A - Number of pins
4/3
Connector B
Female, M12 x 1, Straight
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
3
Core cross-section (mm²)
0.34
Current (A)
4
Voltage (V)
250
home
Turck-Shop
Products
Others
FKM4-2WAS3-1/1/P00
Item Total
52,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K1
List Price
52,90 €