Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WKP3P2-5/P00 | TURCK - Your Global Automation Partner
Round connector M8 × 1/Ø 8 mm female connector Ø 8 mm with LED
WKP3P2-5/P00
Order ID no. 8010343
home
Home
Loading...
Technical Data
CAD
Application
Signal
Cable color
Gray
Cable diameter (mm)
4.4
Cable length (m)
5
Cable quality
PVC
Connector A
Female, Ø 8 mm, Angled
Connector A - Number of pins
3
Core cross-section (mm²)
0.25
Current (A)
4
Plug body
Plastic
home
Turck-Shop
Products
Others
WKP3P2-5/P00
Item Total
23,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K1
List Price
23,50 €