Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TASD41-4.048-2/S90 | TURCK - Your Global Automation Partner
valve connectors Design A, pressure switch
TASD41-4.048-2/S90
Order ID no. 8010722
home
Home
Loading...
Technical Data
CAD
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-30
Application
Signal
Cable color
Gray
Cable diameter (mm)
7.3
Cable length (m)
2
Cable quality
PUR
Core cross-section (mm²)
0.75
home
Turck-Shop
Products
Others
TASD41-4.048-2/S90
Item Total
20,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K2
List Price
20,50 €