Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WWAK4P3.1-1-WWAS4/XOR | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
connection cables Female connector M12 × 1 with LED - male connector M12 × 1
WWAK4P3.1-1-WWAS4/XOR
Order ID no. 8011614
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Cable color
Orange
Cable diameter (mm)
5.2
Cable length (m)
1
Cable quality
PVC
Connector A
Female, M12 x 1, Angled
Connector B
Male, M12 x 1, Angled
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
4
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Extension Cable
Plug body
Plastic
Voltage (V)
30
home
Turck-Shop
Products
Others
WWAK4P3.1-1-WWAS4/XOR
Item Total
46,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
A1
List Price
46,00 €