Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
add_shopping_cart
WAK30-2/P00 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
7/8” Round connector Female 7/8”
WAK30-2/P00
Order ID no. 8012554
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-5
Application
Signal
Cable color
Yellow
Cable diameter (mm)
7.3
Cable length (m)
2
Cable quality
PVC
Connector A
Female, 7/8″-16 UN, Straight
Connector A - Number of pins
3
Core cross-section (mm²)
0.75
Coupling nut/screw material A
Brass
Current (A)
9
Design
Connection Cable
Plug body
Plastic
Voltage (V)
300
home
Turck-Shop
Products
Others
WAK30-2/P00
In Stock
Price Group
K1
List Price
34,60 €
Item Total
34,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support