Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
WWAK8-5/P00 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC Connection Cable
WWAK8-5/P00
Order ID no. 8012716
home
Home
Loading...
Technical Data
Downloads
Cable color
Gray
Cable diameter (mm)
5.7
Cable length (m)
5
Cable quality
PVC
Connector A
Female, M12 x 1, Angled
Connector A - Number of pins
8
Core cross-section (mm²)
0.25
Coupling nut/screw material A
Brass
Design
Connection Cable
Plug body
Plastic
Voltage (V)
30
home
Turck-Shop
Products
Others
WWAK8-5/P00
Item Total
43,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K1
List Price
43,20 €