Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WWAK6-10/S90 | TURCK - Your Global Automation Partner
M12 x 1 Round Connector female connector M12 x 1
WWAK6-10/S90
Order ID no. 8012732
home
Home
Loading...
Technical Data
CAD
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-30
Application
Signal
Cable color
Gray
Cable diameter (mm)
5.8
Cable length (m)
10
Cable quality
PUR
Connector A
Female, M12 x 1, Angled
Connector A - Number of pins
6
Core cross-section (mm²)
0.25
Coupling nut/screw material A
Brass
Current (A)
2
Plug body
Plastic
Voltage (V)
30
home
Turck-Shop
Products
Others
WWAK6-10/S90
Item Total
42,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
A1
List Price
42,40 €