Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FSDW4.54-0.5 | TURCK - Your Global Automation Partner
2019-11-11 / Cankurtaran
FSDW4.54-0.5
Order ID no. 8015776
home
Home
Loading...
Technical Data
Application
Signal
Cable length (m)
0.5
Cable quality
PVC
Connection mode
Wire connection
Connector A - Number of pins
5
Core cross-section (mm²)
0.34
Current (A)
4
Design
Connection Cable
Receptacle housing material A
Brass
Screw-in thread
PG9
Voltage (V)
60
In Stock
Price Group
K1
List Price
14,90 €
Item Total
14,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FSDW4.54-0.5
Contact Support