Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
FSW4.54-0.5 | TURCK - Your Global Automation Partner
Accessories for Fieldbus Systems
FSW4.54-0.5
Order ID no. 8016038
home
Home
Loading...
Technical Data
Cable length (m)
0.5
Cable quality
PVC
Connection mode
Wire connection
Connector A - Number of pins
5
Core cross-section (mm²)
0.34
Current (A)
4
Receptacle housing material A
Brass
Screw-in thread
PG9
Voltage (V)
60
In Stock
Price Group
K1
List Price
13,50 €
Item Total
13,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FSW4.54-0.5
Contact Support