Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FSW5L | TURCK - Your Global Automation Partner
Accessories for Fieldbus Systems
FSW5L
Order ID no. 8016717
home
Home
Loading...
Technical Data
Connection mode
Solder contact
Connector A - Number of pins
5
Current (A)
4
Receptacle housing material A
Brass
Screw-in thread
PG9
Voltage (V)
60
In Stock
Price Group
K1
List Price
13,40 €
Item Total
13,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FSW5L
Contact Support